Quantity | Unit price |
---|---|
1 - 9 | $55.03 |
10 - 19 | $52.37 |
20 - 29 | $49.58 |
30 - 39 | $46.78 |
40 + | $44.13 |
Color | Tan |
---|---|
Material | Crepe Paper |
Tape Type | Disks |
Roll Quantity | 1000 |
Maximum Operating Temperature | 325 °C |
Maximum Operating Temperature | 617 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue