Quantity | Unit price |
---|---|
1 - 4 | $77.12 |
5 - 9 | $73.29 |
10 - 14 | $69.44 |
15 - 19 | $65.58 |
20 + | $61.60 |
Color | Natural |
---|---|
Full Material | Silicone Rubber |
Inside Diameter | 11.1 mm |
Inside Diameter | 0.437 in |
Roll Length | 15.2 m |
Roll Length | 50.0 ft |
Roll Quantity | 1 |
Hardness | 55 Shore A |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue