Quantity | Unit price |
---|---|
1 - 11 | $7.4524 |
12 - 24 | $3.3875 |
25 - 49 | $2.3712 |
50 - 249 | $1.3551 |
250 - 499 | $1.261 |
500 - 999 | $1.2058 |
1000 + | $1.1519 |
Cap Inside Diameter | 47.6 mm |
---|---|
Cap Inside Diameter | 1.875 in |
Inside Height | 50.8 mm |
Inside Height | 2.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 1 - 7/8 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue