Quantity | Unit price |
---|---|
1 - 11 | $9.7314 |
12 - 24 | $4.4345 |
25 - 49 | $3.1104 |
50 - 249 | $1.7708 |
250 - 499 | $1.6476 |
500 - 999 | $1.5707 |
1000 + | $1.5044 |
Cap Inside Diameter | 44.5 mm |
---|---|
Cap Inside Diameter | 1.750 in |
Inside Height | 50.8 mm |
Inside Height | 2.000 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Compatible Thread Sizes (All) | 1-3/4-5 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue