Quantity | Unit price |
---|---|
1 - 24 | $4.1881 |
25 - 49 | $1.9094 |
50 - 99 | $1.3366 |
100 - 499 | $0.7637 |
500 - 999 | $0.71 |
1000 - 1999 | $0.6806 |
2000 + | $0.6484 |
Cap Inside Diameter | 34.3 mm |
---|---|
Cap Inside Diameter | 1.350 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue