Quantity | Unit price |
---|---|
1 - 24 | $4.2651 |
25 - 49 | $1.9555 |
50 - 99 | $1.3612 |
100 - 499 | $0.7777 |
500 - 999 | $0.7238 |
1000 - 1999 | $0.6929 |
2000 + | $0.6606 |
Cap Inside Diameter | 27 mm |
---|---|
Cap Inside Diameter | 1.062 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Compatible Thread Sizes (All) | 1-1/16,M30 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue