Quantity | Unit price |
---|---|
1 - 24 | $3.5262 |
25 - 49 | $1.6013 |
50 - 99 | $1.1209 |
100 - 499 | $0.6421 |
500 - 999 | $0.5975 |
1000 - 1999 | $0.5713 |
2000 + | $0.5452 |
Cap Inside Diameter | 24.6 mm |
---|---|
Cap Inside Diameter | 0.970 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Natural |
Compatible Thread Sizes (All) | 1-8,M25 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue