Quantity | Unit price |
---|---|
1 - 24 | $1.5707 |
25 - 49 | $0.7115 |
50 - 99 | $0.499 |
100 - 499 | $0.2849 |
500 - 999 | $0.265 |
1000 - 1999 | $0.2541 |
2000 + | $0.2418 |
Cap Inside Diameter | 15.2 mm |
---|---|
Cap Inside Diameter | 0.600 in |
Inside Height | 38.1 mm |
Inside Height | 1.500 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 5/8-11,M16 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue