Quantity | Unit price |
---|---|
1 - 249 | $1.1566 |
250 - 499 | $0.5253 |
500 - 999 | $0.3679 |
1000 - 4999 | $0.2104 |
5000 - 9999 | $0.1953 |
10000 - 19999 | $0.1878 |
20000 + | $0.1786 |
Cap Inside Diameter | 8.6 mm |
---|---|
Cap Inside Diameter | 0.340 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Color | Pink |
Compatible Thread Sizes (All) | M10 |
Fitting Style | Push-Fit |
Full Material | Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue