Quantity | Unit price |
---|---|
1 - 249 | $0.6622 |
250 - 499 | $0.3004 |
500 - 999 | $0.211 |
1000 - 4999 | $0.1205 |
5000 - 9999 | $0.112 |
10000 - 19999 | $0.1072 |
20000 + | $0.1024 |
Cap Inside Diameter | 7.1 mm |
---|---|
Cap Inside Diameter | 0.281 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Color | Black |
Compatible Thread Sizes (All) | 5/16-18 |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer Rubber |
Material | EPDM |
Special Features | Reusable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue