Quantity | Unit price |
---|---|
1 - 24 | $7.5141 |
25 - 49 | $3.403 |
50 - 99 | $2.3867 |
100 - 499 | $1.3659 |
500 - 999 | $1.2704 |
1000 + | $1.2165 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Natural |
Full Material | 55 Shore A Silicone |
Overall Diameter | 25.9 mm |
Overall Diameter | 1.020 in |
Compatible Hole Diameter | 25.9 mm |
Compatible Hole Diameter | 1.02 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull-Tab Diameter | 9.5 mm |
Pull-Tab Diameter | 0.375 in |
Pull-Tab Length | 24.6 mm |
Pull-Tab Length | 0.970 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue