Quantity | Unit price |
---|---|
1 - 49 | $1.1503 |
50 - 99 | $0.5237 |
100 - 199 | $0.3665 |
200 - 999 | $0.2096 |
1000 - 1999 | $0.1956 |
2000 + | $0.1864 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Natural |
Full Material | 55 Shore A Silicone |
Overall Diameter | 7 mm |
Overall Diameter | 0.275 in |
Compatible Hole Diameter | 7.0 mm |
Compatible Hole Diameter | 0.276 in |
Fitting Height | 23.8 mm |
Fitting Height | 0.937 in |
Pull-Tab Diameter | 3.3 mm |
Pull-Tab Diameter | 0.130 in |
Pull-Tab Length | 23.4 mm |
Pull-Tab Length | 0.920 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue