Quantity | Unit price |
---|---|
1 - 124 | $1.0578 |
125 - 249 | $0.482 |
250 - 499 | $0.3372 |
500 - 2499 | $0.1926 |
2500 - 4999 | $0.1786 |
5000 + | $0.171 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Natural |
Full Material | 55 Shore A Silicone |
Overall Diameter | 4 mm |
Overall Diameter | 0.158 in |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Fitting Height | 31.8 mm |
Fitting Height | 1.250 in |
Pull-Tab Diameter | 2.4 mm |
Pull-Tab Diameter | 0.093 in |
Pull-Tab Length | 31.8 mm |
Pull-Tab Length | 1.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue