Quantity | Unit price |
---|---|
1 - 249 | $0.6869 |
250 - 499 | $0.3126 |
500 - 999 | $0.2171 |
1000 - 4999 | $0.1246 |
5000 - 9999 | $0.116 |
10000 + | $0.1109 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Black |
Full Material | Ethylene Propylene Diene Monomer |
Overall Diameter | 4 mm |
Overall Diameter | 0.156 in |
Compatible Hole Diameter | 4.0 mm |
Compatible Hole Diameter | 0.157 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Pull-Tab Diameter | 2.1 mm |
Pull-Tab Diameter | 0.082 in |
Pull-Tab Length | 19.1 mm |
Pull-Tab Length | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue