Quantity | Unit price |
---|---|
1 - 124 | $0.9794 |
125 - 249 | $0.445 |
250 - 499 | $0.3126 |
500 - 2499 | $0.1771 |
2500 - 4999 | $0.1664 |
5000 + | $0.1588 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Natural |
Full Material | 55 Shore A Silicone |
Overall Diameter | 3.9 mm |
Overall Diameter | 0.154 in |
Compatible Hole Diameter | 3.9 mm |
Compatible Hole Diameter | 0.154 in |
Fitting Height | 16.1 mm |
Fitting Height | 0.632 in |
Pull-Tab Diameter | 2.1 mm |
Pull-Tab Diameter | 0.082 in |
Pull-Tab Length | 15.9 mm |
Pull-Tab Length | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue