Quantity | Unit price |
---|---|
1 - 61 | $2.2532 |
62 - 124 | $1.0243 |
125 - 249 | $0.717 |
250 - 1249 | $0.4097 |
1250 - 2499 | $0.3811 |
2500 + | $0.3648 |
Flanged | Yes |
---|---|
Fitting Style | Pull Fit |
Color | Red |
Full Material | Silicone Rubber, 40 Shore A |
Overall Diameter | 13.8 mm |
Overall Diameter | 0.545 in |
Compatible Hole Diameter | 13.8 mm |
Compatible Hole Diameter | 0.545 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull-Tab Diameter | 7 mm |
Pull-Tab Diameter | 0.275 in |
Pull-Tab Length | 25.4 mm |
Pull-Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue