Quantity | Unit price |
---|---|
1 - 61 | $1.4776 |
62 - 124 | $0.6717 |
125 - 249 | $0.4703 |
250 - 1249 | $0.2688 |
1250 - 2499 | $0.2499 |
2500 + | $0.2391 |
Flanged | Yes |
---|---|
Fitting Style | Pull Fit |
Color | Green |
Full Material | Silicone Rubber, 40 Shore A |
Overall Diameter | 10.7 mm |
Overall Diameter | 0.420 in |
Compatible Hole Diameter | 10.7 mm |
Compatible Hole Diameter | 0.420 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull-Tab Diameter | 6 mm |
Pull-Tab Diameter | 0.235 in |
Pull-Tab Length | 27 mm |
Pull-Tab Length | 1.062 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue