Quantity | Unit price |
---|---|
1 - 49 | $2.8793 |
50 - 99 | $1.3088 |
100 - 199 | $0.9163 |
200 - 999 | $0.5237 |
1000 - 1999 | $0.4882 |
2000 + | $0.465 |
Cap Diameter | 13.5 mm |
---|---|
Cap Diameter | 0.532 in |
Flange Diameter | 27.9 mm |
Flange Diameter | 1.100 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Overall Height | 51 mm |
Overall Height | 2.009 in |
Plug Diameter | 19.5 mm |
Plug Diameter | 0.767 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue