Quantity | Unit price |
---|---|
1 - 61 | $2.0634 |
62 - 124 | $0.9363 |
125 - 249 | $0.6544 |
250 - 1249 | $0.3741 |
1250 - 2499 | $0.3496 |
2500 + | $0.3327 |
Cap Diameter | 11.5 mm |
---|---|
Cap Diameter | 0.453 in |
Flange Diameter | 24.9 mm |
Flange Diameter | 0.980 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Overall Height | 38.1 mm |
Overall Height | 1.500 in |
Plug Diameter | 17.5 mm |
Plug Diameter | 0.689 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue