Quantity | Unit price |
---|---|
1 - 249 | $1.5552 |
250 - 499 | $0.7068 |
500 - 999 | $0.4943 |
1000 - 4999 | $0.2834 |
5000 - 9999 | $0.2618 |
10000 + | $0.251 |
Cap Diameter | 8 mm |
---|---|
Cap Diameter | 0.315 in |
Flange Diameter | 19.0 mm |
Flange Diameter | 0.748 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Overall Height | 36 mm |
Overall Height | 1.417 in |
Plug Diameter | 14 mm |
Plug Diameter | 0.551 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue