Quantity | Unit price |
---|---|
1 - 249 | $1.7246 |
250 - 499 | $0.7838 |
500 - 999 | $0.5483 |
1000 - 4999 | $0.3142 |
5000 - 9999 | $0.2911 |
10000 + | $0.2803 |
Cap Diameter | 5.8 mm |
---|---|
Cap Diameter | 0.230 in |
Flange Diameter | 16.1 mm |
Flange Diameter | 0.635 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Overall Height | 27.9 mm |
Overall Height | 1.100 in |
Plug Diameter | 10.2 mm |
Plug Diameter | 0.400 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Color | Natural |
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue