Quantity | Unit price |
---|---|
1 - 249 | $0.9962 |
250 - 499 | $0.4528 |
500 - 999 | $0.3173 |
1000 - 4999 | $0.1802 |
5000 - 9999 | $0.1679 |
10000 + | $0.1617 |
Cap Diameter | 4.5 mm |
---|---|
Cap Diameter | 0.177 in |
Flange Diameter | 15.9 mm |
Flange Diameter | 0.625 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Plug Diameter | 8.5 mm |
Plug Diameter | 0.335 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue