Quantity | Unit price |
---|---|
1 - 249 | $0.85 |
250 - 499 | $0.3851 |
500 - 999 | $0.271 |
1000 - 4999 | $0.154 |
5000 - 9999 | $0.1435 |
10000 + | $0.1377 |
Cap Diameter | 3.3 mm |
---|---|
Cap Diameter | 0.130 in |
Flange Diameter | 12.7 mm |
Flange Diameter | 0.500 in |
Maximum Temperature | 315.6 °C |
Maximum Temperature | 600 °F |
Overall Height | 23 mm |
Overall Height | 0.906 in |
Plug Diameter | 6.4 mm |
Plug Diameter | 0.250 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Color | Natural |
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Material | Silicone |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue