Quantity | Unit price |
---|---|
1 - 9 | $15.80 |
10 - 19 | $15.65 |
20 - 49 | $15.09 |
50 - 99 | $14.74 |
100 + | $14.52 |
Height Under Bar | 12.7 mm |
---|---|
Height Under Bar | 0.5 in |
Holding Force | 68 kg |
Holding Force | 150 lbs |
Overall Height | 35.6 mm |
Overall Height | 1.402 in |
Overall Length | 57.0 mm |
Overall Length | 2.244 in |
Bar Type | U-Bar |
Base Type | Flanged |
Full Material | Zinc-Plated Steel;Polyvinyl Chloride |
Handle Color | Red |
Handle Orientation | Vertical |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue