Quantity | Unit price |
---|---|
1 - 9 | $15.98 |
10 - 19 | $15.52 |
20 - 49 | $14.85 |
50 - 99 | $14.27 |
100 + | $13.61 |
Height Under Bar | 22.7 mm |
---|---|
Height Under Bar | 0.894 in |
Holding Force | 90.7 kg |
Holding Force | 200 lbs |
Overall Height | 104.0 mm |
Overall Height | 4.094 in |
Overall Length | 64.7 mm |
Overall Length | 2.547 in |
Bar Type | U-Bar |
Base Type | Flanged |
Full Material | Zinc-Plated Steel;Polyvinyl Chloride |
Handle Color | Red |
Handle Orientation | Vertical |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue