Quantity | Unit price |
---|---|
1 - 9 | $17.20 |
10 - 19 | $16.73 |
20 - 49 | $16.01 |
50 - 99 | $15.37 |
100 + | $14.67 |
Height Under Bar | 22 mm |
---|---|
Height Under Bar | 0.866 in |
Holding Force | 74.8 kg |
Holding Force | 165 lbs |
Overall Height | 96.6 mm |
Overall Height | 3.803 in |
Overall Length | 67.0 mm |
Overall Length | 2.638 in |
Bar Type | U-Bar |
Base Type | Flanged |
Full Material | Zinc-Plated Steel;Polyvinyl Chloride |
Handle Color | Red |
Handle Orientation | Vertical |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue