Menu Search

Lynch Pins - Pin Diameter - 6.4 mm | 0.250 in; Usable Length - 36.5 mm | 1.438 in; Low-Carbon Steel

Lynch Pins are a convenient way to adjust or remove accessories on equipment allowing for fast and rapid removal. A self-locking ring snaps into place to securely hold the assembly. The pin is forged from low carbon steel (grade 2)for maximum strength. The zinc plating features yellow dichromate for corrosion resistance.
Item code:

LP1/4X1-7/16-Y2R

2200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $1.69
25 - 49 $1.62
50 + $1.45
Standard pack: 1

Order in multiple of 1

Total price:

$1.69

1 x $1.69

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Pin Diameter 0.250 in
Usable Length 1.438 in
Pin Material Low-Carbon Steel
Finish Zinc-Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us