Quantity | Unit price |
---|
Leaf Thickness | 8.0 mm |
---|---|
Leaf Thickness | 0.315 in |
Overall Length | 60.0 mm |
Overall Length | 2.362 in |
Overall Thickness | 15.0 mm |
Overall Thickness | 0.591 in |
Overall Width | 120.0 mm |
Overall Width | 4.724 in |
Stud Length | 14.0 mm |
Stud Length | 0.551 in |
Color | Silver |
Finish | Chrome Plated |
Hinge Type | Butt Hinge |
Material | Zinc Alloy |
Mounting Orientation | Universal |
Pin Material | Stainless Steel |
Number of Mounting Holes | 4 |
Specifications | DIN-EN 1774 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.