Menu Search

Latch and Lock Key 7.0 mm Square Key Zinc Alloy

Item code:

36827E

In production For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email sales@essentracomponents.com.
Standard pack: 100

Order any quantity

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Chrome
Finish Chrome Plated
Material Zinc Alloy
Key Type 7.0 mm Square Key
Overall Length 3.15 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us