Quantity | Unit price |
---|---|
100 + | $1.0777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 30.5 mm |
---|---|
Base Length | 1.201 in |
Base Width | 21.0 mm |
Base Width | 0.827 in |
Cable Bundle Diameter Range | 26.0 mm |
Cable Bundle Diameter Range | 1.024 in |
Maximum Cable Bundle Diameter | 26.0 mm |
Maximum Cable Bundle Diameter | 1.024 in |
Color | Natural |
Full Material | Polyamide 6.6 |
Head Type | Releasable Head |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue