Quantity | Unit price |
---|---|
1 - 399 | $1.0431 |
400 - 799 | $0.5224 |
800 - 3999 | $0.2089 |
4000 - 19999 | $0.0928 |
20000 - 39999 | $0.0882 |
40000 + | $0.0837 |
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Yellow |
Hole Diameter | 11.3 mm |
Hole Diameter | 0.445 in |
Outside Diameter | 21.8 mm |
Outside Diameter | 0.858 in |
Overall Height | 4.4 mm |
Overall Height | 0.173 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue