Quantity | Unit price |
---|---|
1 - 499 | $1.9832 |
500 - 999 | $0.9901 |
1000 - 4999 | $0.3952 |
5000 - 49999 | $0.1757 |
50000 - 99999 | $0.1666 |
100000 + | $0.159 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push-Fit |
---|---|
Full Material | Thermoplastic Elastomer |
Color | Black |
Hole Diameter | 26.7 mm |
Hole Diameter | 1.051 in |
Outside Diameter | 35.6 mm |
Outside Diameter | 1.402 in |
Overall Height | 4.4 mm |
Overall Height | 0.173 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue