Quantity | Unit price |
---|---|
1 - 499 | $1.1702 |
500 - 999 | $0.5859 |
1000 - 4999 | $0.2347 |
5000 - 6999 | $0.1042 |
7000 - 69999 | $0.1042 |
70000 + | $0.099 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push-Fit |
---|---|
Full Material | Low-Density Polyethylene |
Color | Yellow |
Hole Diameter | 17.8 mm |
Hole Diameter | 0.701 in |
Outside Diameter | 29 mm |
Outside Diameter | 1.142 in |
Overall Height | 4.4 mm |
Overall Height | 0.173 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue