Quantity | Unit price |
---|---|
100 - 499 | $1.3292 |
500 - 999 | $1.1627 |
1000 - 2499 | $1.1157 |
2500 - 4999 | $1.0838 |
5000 - 9999 | $1.0445 |
10000 + | $1.0022 |
Maximum Operating Temperature | 104.4 °C |
---|---|
Maximum Operating Temperature | 220 °F |
Minimum Operating Temperature | -17.8 °C |
Minimum Operating Temperature | 0 °F |
Operating Temperature Range | -17.8 - 104.4 °C |
Operating Temperature Range | 0 - 220 °F |
Overall Length | 228.6 mm |
Overall Length | 9.000 in |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Strap Width | 12.7 mm |
Strap Width | 0.500 in |
Color | Black |
Full Material | Low-Density Polyethylene;Nylon |
Type | Standard Tie |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue