Quantity | Unit price |
---|---|
1 - 4 | $77.1875 |
5 - 9 | $54.045 |
10 - 49 | $30.872 |
50 - 99 | $28.7164 |
100 - 149 | $27.5615 |
150 - 299 | $26.1757 |
300 + | $24.636 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Natural |
Minimum Taper Diameter | 90 mm |
Minimum Taper Diameter | 3.543 in |
Maximum Taper Diameter | 127 mm |
Maximum Taper Diameter | 5.000 in |
Overall Height | 50 mm |
Overall Height | 1.968 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue