Quantity | Unit price |
---|---|
1 - 5 | $48.0093 |
6 - 11 | $21.8183 |
12 - 24 | $15.2744 |
25 - 124 | $8.7304 |
125 - 249 | $8.1146 |
250 - 499 | $7.7757 |
500 + | $7.4217 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 75 mm |
Minimum Taper Diameter | 2.953 in |
Maximum Taper Diameter | 90 mm |
Maximum Taper Diameter | 3.543 in |
Overall Height | 39 mm |
Overall Height | 1.535 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue