Quantity | Unit price |
---|---|
1 - 5 | $12.5797 |
6 - 11 | $5.7125 |
12 - 24 | $4.0034 |
25 - 124 | $2.2943 |
125 - 249 | $2.125 |
250 - 499 | $2.0325 |
500 + | $1.9401 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 42 mm |
Minimum Taper Diameter | 1.653 in |
Maximum Taper Diameter | 50 mm |
Maximum Taper Diameter | 1.968 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue