Quantity | Unit price |
---|---|
1 - 24 | $4.681 |
25 - 49 | $2.125 |
50 - 99 | $1.4921 |
100 - 499 | $0.853 |
500 - 999 | $0.7931 |
1000 - 1999 | $0.7577 |
2000 - 2999 | $0.7253 |
3000 + | $0.6844 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 20 mm |
Minimum Taper Diameter | 0.787 in |
Maximum Taper Diameter | 26 mm |
Maximum Taper Diameter | 1.024 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue