Quantity | Unit price |
---|---|
1 - 24 | $3.9663 |
25 - 49 | $1.7863 |
50 - 99 | $1.2581 |
100 - 499 | $0.7191 |
500 - 999 | $0.6691 |
1000 - 1999 | $0.6404 |
2000 + | $0.6116 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Yellow |
Minimum Taper Diameter | 18.3 mm |
Minimum Taper Diameter | 0.719 in |
Maximum Taper Diameter | 23.8 mm |
Maximum Taper Diameter | 0.938 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue