Quantity | Unit price |
---|---|
1 - 49 | $1.6938 |
50 - 99 | $0.7699 |
100 - 199 | $0.5389 |
200 - 999 | $0.3064 |
1000 - 1999 | $0.2864 |
2000 - 3999 | $0.2741 |
4000 + | $0.2602 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 13 mm |
Minimum Taper Diameter | 0.510 in |
Maximum Taper Diameter | 17 mm |
Maximum Taper Diameter | 0.669 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue