Quantity | Unit price |
---|---|
1 - 124 | $1.4105 |
125 - 249 | $0.6421 |
250 - 499 | $0.4496 |
500 - 2499 | $0.2557 |
2500 - 4999 | $0.2387 |
5000 + | $0.2296 |
Plug Style | Solid |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Compatible Thread Standard | UNC |
Minimum Taper Diameter | 9 mm |
Minimum Taper Diameter | 0.354 in |
Maximum Taper Diameter | 12 mm |
Maximum Taper Diameter | 0.472 in |
Overall Height | 18 mm |
Overall Height | 0.708 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue