Quantity | Unit price |
---|---|
1 - 4 | $59.0801 |
5 - 9 | $41.3577 |
10 - 49 | $23.6352 |
50 - 99 | $21.9721 |
100 - 149 | $21.0946 |
150 - 299 | $20.0167 |
300 + | $18.939 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | Silicone |
Color | Natural |
Minimum Taper Diameter | 90 mm |
Minimum Taper Diameter | 3.543 in |
Maximum Taper Diameter | 127 mm |
Maximum Taper Diameter | 5.000 in |
Overall Height | 50 mm |
Overall Height | 1.968 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue