Quantity | Unit price |
---|---|
1 - 5 | $20.8945 |
6 - 11 | $9.5003 |
12 - 24 | $6.6517 |
25 - 124 | $3.8033 |
125 - 249 | $3.5415 |
250 - 499 | $3.372 |
500 + | $3.2335 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | 55 Shore A Silicone |
Color | Natural |
Minimum Taper Diameter | 50 mm |
Minimum Taper Diameter | 1.968 in |
Maximum Taper Diameter | 63 mm |
Maximum Taper Diameter | 2.480 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 315.6 °C |
Temperature Range | 600 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue