Quantity | Unit price |
---|---|
1 - 49 | $5.5586 |
50 - 99 | $2.5253 |
100 - 199 | $1.7553 |
200 - 999 | $1.0102 |
1000 - 1999 | $0.9378 |
2000 - 3999 | $0.8977 |
4000 + | $0.8577 |
Plug Style | Hollow |
---|---|
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Minimum Taper Diameter | 20.2 mm |
Minimum Taper Diameter | 0.797 in |
Maximum Taper Diameter | 26.9 mm |
Maximum Taper Diameter | 1.061 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue