Quantity | Unit price |
---|---|
500 - 999 | $0.2358 |
1000 - 4999 | $0.2122 |
5000 - 9999 | $0.191 |
10000 + | $0.1719 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 6.0 mm |
---|---|
Head Height | 0.236 in |
Pitch/TPI | 1.2 mm |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M8 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Unslotted Drive |
Head Type | Non-Releasable Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue