Quantity | Unit price |
---|---|
500 - 999 | $0.0811 |
1000 - 4999 | $0.073 |
5000 - 9999 | $0.0657 |
10000 + | $0.0592 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 4.7 mm |
---|---|
Head Height | 0.185 in |
Pitch/TPI | 1.0 mm |
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Thread Size | M6 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Unslotted Drive |
Head Type | Knob Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue