Quantity | Unit price |
---|---|
250 - 999 | $5.2893 |
1000 - 4999 | $4.7604 |
5000 - 9999 | $4.2844 |
10000 + | $3.8559 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 28.6 mm |
---|---|
Distance Across Flats | 1.125 in |
Head Height | 12.4 mm |
Head Height | 0.489 in |
Thread Length | 88.9 mm |
Thread Length | 3.500 in |
Thread Size | 3/4-10 |
Color | Natural |
Material | PU |
Full Material | Polyurtethane |
Drive Type | Flat Drive |
Head Type | Knurled Head |
Screw Type | Part Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue