Quantity | Unit price |
---|---|
250 - 999 | $1.702 |
1000 - 4999 | $0.759 |
5000 - 9999 | $0.7534 |
10000 + | $0.7475 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 28.6 mm |
---|---|
Distance Across Flats | 1.125 in |
Head Height | 12.4 mm |
Head Height | 0.489 in |
Pitch/TPI | 10 TPI |
Thread Length | 19.1 mm |
Thread Length | 0.750 in |
Thread Size | 3/4-10 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Unslotted Drive |
Head Type | Knurled Head |
Screw Type | Fully Threaded Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue