Menu Search

Natural PU Socket Drive Part Threaded Screw Cap Screw - 3/8-16; Thread Length 50.8 mm | 2.000 in; Distance Across Flats 14.3 mm | 0.562 in; Head Height 9.9 mm | 0.390 in

Polyurtethane 3/8-16 Hex Head Cap Screw with a long thread
Item code:

0337516200FXM225

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 999 $1.0973
1000 - 4999 $0.9876
5000 - 9999 $0.8888
10000 + $0.7999
Standard pack: 250

Order in multiple of 250

Total price:

$274.33

250 x $1.0973

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 0.562 in
Head Height 0.390 in
Thread Length 2.000 in
Thread Size 3/8-16
Color Natural
Material PU
Full Material Polyurtethane
Drive Type Socket Drive
Head Type Knurled Head
Screw Type Part Threaded Screw

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us