Quantity | Unit price |
---|---|
1 - 49 | $2.2103 |
50 - 999 | $1.087 |
1000 - 1999 | $0.5435 |
2000 - 4999 | $0.3468 |
5000 - 9999 | $0.2468 |
10000 - 29999 | $0.1984 |
30000 + | $0.1893 |
Compatible Hole Diameter | 19.1 mm |
---|---|
Compatible Hole Diameter | 0.750 in |
Hole Diameter | 19.1 mm |
Hole Diameter | 0.750 in |
Inside Diameter | 16 mm |
Inside Diameter | 0.629 in |
Overall Diameter | 23.8 mm |
Overall Diameter | 0.938 in |
Overall Height | 4.8 mm |
Overall Height | 0.188 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Color | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue